For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VHMO 90 - Locking screw with hexagon socket
Bill of material
VHMO 90-33
DES
Identifier
VHMO 90-33
PRES
Pressure
PN 400 bar
G
Thread G
M 33 x 2
D
Diameter D
38 mm
I
Length I
18.5 mm
L1
Length L1
25.0 mm
SW
Width across flats SW
14 mm
OR
O-ring OR
29.6 x 2.9 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.